LP5569
- Supply Voltage Range: 2.5 V–5.5 V
- Nine High-Accuracy Current Sinks
- 25.5 mA Maximum per Channel
- 8-Bit Individual Current Control
- 12-Bit 20-kHz Internal Individual PWM Control Without Audio Noise
- Three Programmable LED Engines
- Flexible Dimming Control
- I2C Dimming Control
- PWM Direct-Input Dimming
- PWM Input Frequency: 100-Hz to 20-kHz
- Adaptive High-Efficiency Charge-Pump Control for Driving High-VF LEDs With Low Battery Voltage
- Master Fader Control Allows Dimming of Multiple LEDs by Writing to Only One Register to Reduce the I2C Bus Traffic
- 2-µA Low Standby Current and 10-µA in Automatic Power-Save Mode When LEDs Are Inactive
- POR, UVLO, and TSD Protection
The LP5569 device is a programmable, easy-to-use 9-channel I2C LED driver designed to produce lighting effects for various applications. The LED driver is equipped with an internal SRAM memory for user-programmed sequences and three programmable LED engines, which allow operation without processor control. Autonomous operation reduces system power consumption when the processor is put in sleep mode.
A high-efficiency charge pump enables the driving of LEDs with high VF, even with 2.5-V input voltage. The LP5569 LED driver maintains good efficiency over a wide operational voltage range by autonomously selecting the best charge-pump gain based on LED forward voltage requirements.
The LP5569 device enters power-save mode when LEDs are not active, lowering idle-current consumption considerably. A flexible digital interface allows the connection of up to eight LP5569 devices with a unique I2C slave address for each device in the same system, which supports synchronization of the lighting effects among all devices.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | LP5569 Nine-Channel I2C RGB LED Driver With Engine Control and Charge Pump datasheet (Rev. A) | PDF | HTML | 10 Sep 2017 |
White paper | Common LED Functions and LED Driver Design Considerations | 21 Sep 2020 | ||
Application note | How to Select a RGB LED Driver | 08 Aug 2019 | ||
Technical article | Adding imagination to your next-generation appliances | PDF | HTML | 12 Nov 2018 | |
Technical article | Why you need a programmable lighting engine when designing LED driver circuit | PDF | HTML | 29 May 2018 | |
Application note | LP5569 Lighting Pattern Design | 08 May 2018 | ||
Technical article | Improve the user experience with an LED ring | PDF | HTML | 09 Nov 2017 | |
EVM User's guide | LP5569EVM User's Guide (Rev. A) | 29 Aug 2017 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
BOOST-LP5569EVM — LP5569 Nine-Channel I2C RGB LED Driver With Engine Control and Charge Pump Evaluation Module
LP5569 Unencrypted PSpice Transient Model Package (Rev. C)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TIDA-01559 — Capacitive Touch Based User Interface with Proximity Sensing and LED Animation Reference Design
Package | Pins | Download |
---|---|---|
WQFN (RTW) | 24 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.